1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Ties (Hook-and-Loop Fastener, Blue)

CABLE TIE

Cable Ties (Hook-and-Loop Fastener, Blue)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ You can easily bundle cables, etc.
・ A free-cut type hook-and-loop fastener whose front and back stick together.
・ It can be removed and reused.
・ It can be cut with scissors to the required length for use.

Part Number
TVCA-MF5B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

CABLE TIE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 10 Overall Length(mm) 2000 Material Nylon
Color Blue Flame retardant grade (main raw materials) NA Color details Blue
JAN Code 4969887816462