PDU for Server Rack

Brand :
SANWA SUPPLY

Caution

    Product Description

    [Features]
    ・ This product is a 20 A outlet bar for server racks that can be used by connecting power strips to increase the number of units or connecting optional parts.
    ・ The outlet bar is divided according to each function, and by connecting them, you can make an outlet that suits each wiring situation.
    ・ 10 ports consisting of a connector for power supply, outlet bar body and dust-proof cover.
    ・ Since the outlet bar can be connected with a cord by removing the dust-proof cover, it can be installed even if the beam is protruding in the center.
    ・ It has screw mounting holes that can be easily screwed to the server rack.
    ・ Since it is a split and concatenation method, it is easy to add additional functions.
    ・ It has 20 A specification.
    ・ Resin with excellent tracking resistance is used for the outlet part and the connection part.
    ・ In addition, it has adopted a retaining type outlet that can lock the plug.
    ・ The outer cover uses a resin (UL94 V-0) that is strong against impact and does not burn.
    ・ The connection part is compliant with office connector standard for access flooring.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat