(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・
・
・
・
・
Part Number |
---|
TAP-TSH33N |
TAP-TSH35N |
TAP-TSH41N |
TAP-TSH43N |
TAP-TSH62N |
TAP-TSH63N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Insertion Openings/Split Openings | JAN Code |
---|---|---|---|---|---|---|---|
฿ 100.00 | LAN SWITCHING HUB | 1 Piece(s) | Quote | 3 | 4969887836361 | ||
฿ 100.00 | LAN SWITCHING HUB | 1 Piece(s) | Quote | 3 | 4969887836385 | ||
฿ 100.00 | OA TAP | 1 Piece(s) | Quote | 4 | 4969887836415 | ||
฿ 100.00 | LAN SWITCHING HUB | 1 Piece(s) | Quote | 4 | 4969887836491 | ||
฿ 100.00 | LAN SWITCHING HUB | 1 Piece(s) | Quote | 6 | 4969887836613 | ||
฿ 100.00 | LAN SWITCHING HUB | 1 Piece(s) | Quote | 6 | 4969887836637 |
Loading...
Plug shape | A-2 swing plug | Socket shape | A-2 socket | Switch form | None |
---|---|---|---|---|---|
Plug angle (draw direction at front position) | Straight | Socket angle (pull-out direction when at front surface) | Straight | Function | Dust-Proof / Tracking prevention / Other |
Allowable power(W) | 1500 | Color | Gray | Breaker type | VFF |
How can we improve?
How can we improve?