(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ 4-port power strip, 3P retaining.
・ It comes with a power lamp that allows you to check the power status at a glance.
・ Since it has a magnet on the back side, it can be easily temporarily fixed to a steel desk, etc., making maintenance easy and convenient.
・ With an earth terminal that can be grounded.
・ With a temporary mounting hole that allows the power strip to be temporarily fixed with a screw or hooked.
・ It uses a UF resin material for the outlets, so the structure is resistant to heat.
・ It comes with a 3P to 2P conversion adapter.
・ It is packed with simple bag that is environmentally friendly with little dust.
Part Number |
---|
TAP-MG341N2-1 |
TAP-MG341N2-3 |
TAP-MG341N2-5 |
TAP-MG341N2-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Length (m) | JAN Code |
---|---|---|---|---|---|---|---|
฿ 100.00 | LAN SWITCHING HUB | 1 Piece(s) | Quote | - | 4969887835777 | ||
฿ 2,133.00 | LAN CABLES | 1 Piece(s) | 60 Day(s) | - | 4969887835821 | ||
฿ 100.00 | LAN SWITCHING HUB | 1 Piece(s) | Quote | - | 4969887835838 | ||
฿ 100.00 | LAN CABLES | 1 Piece(s) | Quote | 10 | 4969887835784 |
Loading...
Plug shape | A-3 | Socket shape | A-3 retain prevention | Number of Insertion Openings/Split Openings | 4 |
---|---|---|---|---|---|
Switch form | With batch concentration lamp | Plug angle (draw direction at front position) | Straight | Socket angle (pull-out direction when at front surface) | Straight |
Function | With electric lamp | Allowable power(W) | 1500 | Color | Gray |
Supported countries (standards) | Japan (PSE) | Cable Type | VCTF | With/without magnet | Available |
How can we improve?
How can we improve?