1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Strip (Swing Type, With Insulation Cap)

Power Strip (Swing Type, With Insulation Cap)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.

Product Description

[Features]
This product is a 3-pin 4-outlet power strip with locking mechanism.
It comes with a power lamp to check the power status.
Since it has a magnet on the back, it can be temporarily fixed to a steel desk or the like.
It has a earth terminal that can be connected to the earth.
Swing plug specification with 2-pin earth cord allows for clean wiring even in narrow places.
The base of the plug has an insulation cap that is effective for tracking fire prevention.
Temporary mounting holes that can temporarily fix the power strip with a screw or hook on the hook are provided at both ends.
A UF resin material is used for the insertion part, making it a strong structure against heat.
This product uses a simple bag package that is environmentally friendly with little dust.

 
Part Number
TAP-MG341N2PN-1
TAP-MG341N2PN-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Of Cores JAN Code

฿ 100.00

LAN SWITCHING HUB 1 Piece(s) Quote -4969887835791

฿ 100.00

LAN SWITCHING HUB 1 Piece(s) Quote 34969887835807

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 4
Switch form With batch concentration lamp Plug angle (draw direction at front position) Straight Socket angle (pull-out direction when at front surface) Straight
Function Tracking prevention / With electric lamp Allowable power(W) 1500 Color Gray
Supported countries (standards) Japan (PSE) Cable Type VCTF With/without magnet Available
Insulation cap Available