1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Cord for PDU

POWER STRIPS

Power Cord for PDU
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 822.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Cable for connecting to a dedicated connector for PDU (TAP-MR7485) for server rack or power supply monitoring device for PDU
·A power cable that can be easily attached to a connector

 
Part Number
TAP-R7902TJ3A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 822.58

POWER STRIPS 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape Other Number of Insertion Openings/Split Openings 1
Switch form None Plug angle (draw direction at front position) Straight Socket angle (pull-out direction when at front surface) Straight
Function Tracking prevention Allowable power(W) 1500 Color White
Supported countries (standards) Japan (PSE) Number Of Cores 3 Plug Specifications 3P (undesired arcing fire prevention plug specifications)
JAN Code 4969887226889

Please check the type/dimensions/specifications of the part TAP-R7902TJ3A in the Power Cord for PDU series.