1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reflective Tape 9211

MEASUREMENT ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,916.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product is covered by Category 9 of the RoHS Directive: "Monitoring and control instruments," and its use is exempted from the usage restrictions of phthalate esters until July 21, 2021.

Product Description

It is a reflective tape 9211 made by Hioki E.E. Corporation.

 
Part Number
9211
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,916.67

MEASUREMENT ACCESSORIES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Standard 30 sheets (10-sheet set) Compatible Model FT3405, FT3406 Dimensions(mm) 12×12

Please check the type/dimensions/specifications of the part 9211 in the Reflective Tape 9211 series.