1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Connector To Terminal Block Conversion Unit

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,670.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

- MELSEC-dedicated 32-point 1-wire type from MITSUBISHI.
- This product is dedicated to the MELSEC connector-type I/O module and used to convert 32-point connectors into a 32-point terminal block using a 40-core cable.
- Rated voltage is 24VDC.
- The module can be installed using a DIN rail or screws.
- X or Y of the input/output device number is X when an input module is connected, and Y when an output module is connected. The number is determined by the slot where the I/O module is inserted.

Part Number
FA-TB32XYSALE
FA-TBS32XYSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,670.00

฿ 1,780.09

TERMINALBLOCK 1 Piece(s) Same day

฿ 2,875.00

฿ 2,464.16

TERMINALBLOCK 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Number Of Inputs 32 Number of Outputs 32 Rated load voltage(V) DC24
Connection Terminal Terminal Block Representative Standard CE / UL / CUL