1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Blade Fan PF (PF-120)

HEAT MEASURES FAN

Resin Blade Fan PF (PF-120)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It comes with a finger guard, plug cord, and mounting screws.
・ It prevents motor burnout by impedance protection and thermal protection.

 
Part Number
PF-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize Thickness Input Voltage Sensor output Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Rated power consumption (AC input voltage, for 50 HZ)
(W)
Rated power consumption (AC input voltage, for 60 Hz)
(W)
Dimension (width)
(mm)
Dimension (height)
(mm)
Dimension (depth)
(mm)
Rated current (AC input voltage, for 50 Hz)
(A)
Rated current (AC input voltage, for 60Hz)
(A)
Input terminal

฿ 2,453.83

HEAT MEASURES FAN 1 Piece(s) Same day 10119x11938mmAC100VNA2.73Approx. 43Approx. 4681811413---0.210.193 terminals (grounded)

Loading...

  1. 1

Basic Information

Type AC fan Properties Standard (general purpose) Representative Standard PSE
Rated Frequency(Hz) 50/60

Please check the type/dimensions/specifications of the part PF-120 in the Resin Blade Fan PF series.

Products with similar specification

Part Number
PF-120-2
PF-121C
PF-150-2A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSize Thickness Input Voltage Sensor output Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Rated power consumption (AC input voltage, for 50 HZ)
(W)
Rated power consumption (AC input voltage, for 60 Hz)
(W)
Dimension (width)
(mm)
Dimension (height)
(mm)
Dimension (depth)
(mm)
Rated current (AC input voltage, for 50 Hz)
(A)
Rated current (AC input voltage, for 60Hz)
(A)
Input terminal

฿ 3,050.25

1 Piece(s) Same day 10119x11938mmAC200VSuspend output2.73Approx. 43Approx. 4681811413119119-0.12-3 terminals (grounded)

฿ 2,470.43

1 Piece(s) 8 Day(s) 10119x11925mmAC100VSuspend output1.61.9Approx. 36Approx. 404944119.5119119250.150.13-

฿ 5,457.25

1 Piece(s) Same day 10172x15038mmAC200VSuspend output5.76.7Approx. 52Approx. 571722173032172150-0.150.16-