(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Both smartphones and tablets can be charged at the same time.
· Surge-protection function protects plugged-in appliances from lightning.
・ Centralized switch with built-in breaker.
・ Built-in breaker to prevent overcurrent.
· With dust-protection shutters.
· Safe cord structure with protective coating.
・ An L-shaped plug that allows for neat wiring.
Plug shape | A-2 | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 6 |
---|---|---|---|---|---|
Switch form | Batch concentration type | Plug angle (draw direction at front position) | L Type | Function | Dust protection / Lightning Surge / Breaker |
Color | White | USB port | 3 | Application | For indoor use only |
JAN Code | 4901087217236 |
How can we improve?
How can we improve?