(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Surge-protection function protects plugged-in appliances from lightning.
· LED-lamp specification, individual switches.
· With dust-protection shutters.
· Swing plug for tidy wiring.
· Prevents fires due to arcing.
· Safe cord structure with protective coating.
Plug shape | A-2 | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 3 |
---|---|---|---|---|---|
Switch form | None | Plug angle (draw direction at front position) | L Type | Function | Tracking prevention / Dust protection / Lightning Surge |
Color | White | Rated Current(A) | 15 | Rated Voltage(V) | 125 |
Application | For indoor use only |
Please check the type/dimensions/specifications of the part WBS-LS302F-W in the 3-Outlet Surge-Protected Power Strip With Flat Switches series.
Part Number |
---|
WBS-LS303F-W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cable Length (m) | JAN Code |
---|---|---|---|---|---|---|
฿ 650.43 | 1 Piece(s) | 3 Day(s) | 3 | 4901087217144 |
How can we improve?
How can we improve?