1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Outlet Power Strip With Shutters (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • WBT-N30□B-W
  • WBT-N30□B-BK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 241.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Plug rotates 180°.
· With arc prevention covers.
· Withstands heat well.
· Outlet plug sockets are sealed with shutters when not in use, preventing children from getting electric shocks.
· Safe protective coating.

 
Part Number
WBT-N3005B-W
WBT-N3010B-BK
WBT-N3010B-W
WBT-N3020B-BK
WBT-N3020B-W
WBT-N3030B-BK
WBT-N3030B-W
WBT-N3050B-BK
WBT-N3050B-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)
Color JAN Code

฿ 241.17

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 4 Day(s) 0.5White4901087217243

฿ 266.33

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 3 Day(s) 1Black4901087216994

฿ 266.33

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 3 Day(s) 1White4901087217250

฿ 317.24

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 3 Day(s) 2Black4901087217007

฿ 317.24

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 3 Day(s) 2White4901087217267

฿ 369.28

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 3 Day(s) 3Black4901087217014

฿ 369.28

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 3 Day(s) 3White4901087216932

฿ 473.90

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 9 Day(s) 5Black4901087217021

฿ 473.90

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 3 Day(s) 5White4901087216949

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 3
Switch form None Plug angle (draw direction at front position) Straight Function Heat Resistant / Tracking prevention
Rated Current(A) 15 Rated Voltage(V) 125