1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Clamp-On Sensor CT6500

MEASUREMENT PROBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,920.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product is covered by Category 9 of the RoHS Directive: "Monitoring and control instruments," and its use is exempted from the usage restrictions of phthalate esters until July 21, 2021.

Product Description

[Specifications]·This product is a Clamp-On Sensor CT6500 manufactured by Hioki E.E. Corporation.

 
Part Number
CT6500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,920.00

MEASUREMENT PROBE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Usage Form Handy Input measurement target Voltage/current Type Sensor
Rated Primary Current(A) 500 Output Voltage(mV/A) 1 Amplitude Accuracy ±1.5% rdg. ±0.03% fs (50/60 Hz)
Frequency Characteristics(Hz) 40 to 1000

Please check the type/dimensions/specifications of the part CT6500 in the Clamp-On Sensor CT6500 series.