(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The connected switch can be used in all explosive gases and in special hazardous area zone 0.
Type | Safety Related | Weight(g) | 260 | Power supply voltage(V) | AC100~240 |
---|---|---|---|---|---|
Non-intrinsically safe circuit connection type | Connecting Terminal | Non-intrinsically safe circuit type | Relay Output | Number of storage circuits | 5 |
Common dedicated model | × |
Please check the type/dimensions/specifications of the part EB3C-R05AN in the Relay Barrier, EB3C Series (Intrinsic Safety Explosion-Proof) series.
How can we improve?
How can we improve?