1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fuse Holder, Type P4 Slots (Part Number)

FUSE HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 163.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a panel-mount type (soldered connection) alarm fuse. The rated voltage is AC/250 V DC, the rated current is 15 A, and the alarm circuit is 5 A.

 
Part Number
P4-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 163.26

FUSE HOLDER 2 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Rated Current(A) 15 Compatible Size Other Mounting Type Panel Mount
Conforming fuse P4/PL4 / SP4 / P4L/PL4L / P4H / SP4L / WP / P4/PL4 (BSS) Rated Voltage(v) 250 AC/DC Rated current (warning circuit)(A) 5
Voltage endurance (between warning terminals) 1,000 V AC for 1 minute Voltage endurance (other combinations) 2,500 V AC for 1 minute Color Black
External dimensions 34 mm × 12 mm × 27 mm

Please check the type/dimensions/specifications of the part P4-2S in the Fuse Holder, Type P4 Slots series.