1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Environmental Sensor Type 2JCIE-BU (Part Number)

ENVIRONMENTSENSOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,133.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Designed to facilitate measurements and connections for IoT devices.

 
Part Number
2JCIE-BU01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,133.00

฿ 7,307.31

ENVIRONMENTSENSOR 1 Piece(s) 38 Day(s)

Loading...

  1. 1

Basic Information

Object of measurement Temperature / Humidity Temperature measurement range (lower limit)(°C) -10 Temperature measurement range (upper limit)(°C) 60
Humidity measuring range (lower limit)(%) 30 Humidity measuring range (upper limit)(%) 85 External dimensions(mm) 29.1×14.9×7.0

Please check the type/dimensions/specifications of the part 2JCIE-BU01 in the Environmental Sensor Type 2JCIE-BU series.