1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line noise filter/radio noise filter for inverter FREQROL

INVERTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,508.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product is covered by Category 9 of the RoHS Directive: "Monitoring and control instruments," and its use is exempted from the usage restrictions of phthalate esters until July 21, 2021.

Product Description

Noise filter to suppress the radio noise and line noise radiated from the power supply side or output side of the inverter.

Part Number
FR-BLF SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,508.00

฿ 3,005.48

INVERTER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Line Filter Compatible Series Inverter in general Width (W)(mm) 180
Height (H)(mm) 82.3 Depth (D)(mm) 31.5

Please check the type/dimensions/specifications of the part FR-BLF in the Line noise filter/radio noise filter for inverter FREQROL series.