1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bidirectional USB Memory USB 2.0

RELATION MEMORY

Bidirectional USB Memory USB 2.0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 680.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images are representative images.

Product Description

[Features]
・ "Dual Orientation USB memory" that can be inserted without worrying about the orientation of the USB connector
・ Secure, easy encryption "SecureLock Mobile 2" software requires download
· It supports USB mass storage classes. It can also be used with compatible AV devices, car navigation systems, etc.
・ Simple design that is convenient to carry

 
Part Number
RUF2-KR16GA-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 680.00

RELATION MEMORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type USB memory Capacity 16GB Main Body Color White
JAN Code 4981254042885

Please check the type/dimensions/specifications of the part RUF2-KR16GA-WH in the Bidirectional USB Memory USB 2.0 series.