1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB Memory USB 3.0 Standard

RELATION MEMORY

USB Memory USB 3.0 Standard
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 945.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images are representative images.

Product Description

[Features]
・ Skeleton body with various colors
・ The cap can be attached to the back of the memory to prevent loss of the cap
・ Comfortable high-speed transfer not only with USB 3.0 connection but also with USB 2.0 connection
・ High-speed transfer of 36 MB/s is realized by adopting a high-speed controller compatible with USB 3.0 even when connected to USB 2.0.

 
Part Number
RUF3-C16GA-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 945.00

RELATION MEMORY 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Type USB memory Capacity 16GB Main Body Color Black
JAN Code 4981254014271

Please check the type/dimensions/specifications of the part RUF3-C16GA-BK in the USB Memory USB 3.0 Standard series.