1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EPSITRON 787 Series Switched-Mode Power Supply CLASSIC Power

EPSITRON 787 Series Switched-Mode Power Supply CLASSIC Power
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image may be a representative image. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Compact model with a height of 55 mm from the top edge of the DIN rail.
· Ideal for storage in boxes with limited height, such as distribution boards or control panels.
· Plastic casing. Supports constant current mode.
· Compatible with EN61558-2-16 (787-10xx and 787-11xx only).

 
Part Number
787-1622
787-1632
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Rated output current (single only)
(A)
Dimension height
(mm)
Dimension width
(mm)

฿ 100.00

POWER SUPPLY SWITCHING 1 Piece(s) Quote 1205137.542

฿ 100.00

POWER SUPPLY SWITCHING 1 Piece(s) Quote 2401017255

Loading...

  1. 1

Basic Information

Output voltage (Single only) DC24V Shape DIN rail direct attachment Input Voltage AC/DC
Single/multi Single Input/output terminal shape European format Representative Standard UL
Dimension depth(mm) 127 Included Function Parallel