1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EPSITRON 787 Series Switched-Mode Power Supply ECO Power (787-1712)

POWER SUPPLY SWITCHING

EPSITRON 787 Series Switched-Mode Power Supply ECO Power (787-1712)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image may be a representative image. Refer to the manufacturer's catalog for shape details.

Product Description

• EPSITRON 787 Series Switched-Mode Power Supply ECO Power.
• Compliant standard EN 60950, EN 61204-3, EN 60335, UL 60950 and UL 508.
• Safety and protection: class I, IP20 (acc. to EN 60529).
• Input Frequency rate: 47 ~ 63Hz.
• Power Output range: 19.2 - 950 Watt.
• Output voltage is DC (Direct current), only 1 output voltage levels is DC24V.
• Input voltage are AC100V to 240V or DC140 V to 340V.
• Surrounding air temperature range -20°C to +60°C.
• OPERATING INDICATION: LED (Green color).
• Natural convection cooling when horizontally mounted.

 
Part Number
787-1712
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Rated output current (single only)
(A)
Dimension depth
(mm)
Dimension width
(mm)

฿ 100.00

POWER SUPPLY SWITCHING 1 Piece(s) Quote 4829040

Loading...

  1. 1

Basic Information

Output voltage (Single only) DC24V Shape With Cover Input Voltage AC/DC
Single/multi Single Dimension height(mm) 99 Input/output terminal shape Screw
Representative Standard UL Included Function Parallel