1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 TWN Series Selector Switch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø30 TWN Series Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 468.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 selector switch.
[Features]
・ Highly reliable and wide variations
・ Heavy duty type with excellent environmental resistance
・ Silver contact 10 A IP65

Part Number
ASN33L22N-MAU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Illumination Contact configuration (key lock, selector) Notch number Suspend/Return Protection function (environmentally resistant) Representative Standard Operating part shape Contact Notch angle
(°C)
Key removal position Lock removing method

฿ 9,999.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 61 Day(s) [Round] Circular Type.NA2a2b3[Return] Left Return[Available] IP65CE / UL / TUV / CCC / CSALever-shaped handleGold45-NA

Loading...

  1. 1
 

Basic Information

Type Selector Terminal shape Screw terminal