(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø30 selector switch.
[Features]
・ Highly reliable and wide variations
・ Heavy duty type with excellent environmental resistance
・ Silver contact 10 A IP65
Part Number |
---|
ASN222N-MAU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Illumination | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Protection function (environmentally resistant) | Representative Standard | Operating part shape | Contact | Notch angle (°C) | Key removal position | Lock removing method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,928.00 ฿ 1,361.17 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Round] Circular Type. | NA | 2a2b | 2 | Stop each position | [Available] IP65 | CE / UL / TUV / CCC / CSA | Knob handle | Gold | 90 | - | NA |
Loading...
Type | Selector | Terminal shape | Screw terminal |
---|
How can we improve?
How can we improve?