(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø30 selector switch.
[Features]
・ Highly reliable and wide variations
・ Heavy duty type with excellent environmental resistance
・ Silver contact 10 A IP65
Part Number |
---|
ASN31L22N |
ASN31L22N-209 |
ASN31L22N-311 |
ASN32L22N |
ASN32L22N-311 |
ASN33L22N |
ASN33L22N-311 |
ASN3122N |
ASN3122N-209 |
ASN3122N-311 |
ASN3222N |
ASN3222N-311 |
ASN3322N |
ASN3322N-311 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Illumination | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Protection function (environmentally resistant) | Representative Standard | Operating part shape | Contact | Notch angle (°C) | Key removal position | Lock removing method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,999.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Right return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 9,999.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Right return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 9,999.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Right return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 9,999.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Left Return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 9,999.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Left Return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 1,035.00 ฿ 887.10 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Both return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 9,999.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Both return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 972.00 ฿ 832.91 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Right return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 9,999.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Right return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 9,999.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Right return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 9,999.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Left Return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 9,999.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 61 Day(s) | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Left Return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 971.67 ฿ 832.82 | SWITCH(SELECTORROCKERTOGGLE) | 1 Piece(s) | 4 Day(s) | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Both return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA | ||
฿ 972.00 ฿ 832.91 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | [Round] Circular Type. | NA | 2a2b | 3 | [Return] Both return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 45 | - | NA |
Loading...
Type | Selector | Terminal shape | Screw terminal |
---|
How can we improve?
How can we improve?