1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 TWN Series Selector Switch Key Operation Type (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø30 TWN Series Selector Switch Key Operation Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 841.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 selector switch.
Heavy duty type with high reliability, wide variations and excellent environmental resistance.
Silver contact 10 A IP65.

 
Part Number
ASN3K40ND-NO24201
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Mounting Hole Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Terminal shape Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Contact Notch angle
(°C)
Key removal position Key Number
(No)
Lock removing method

฿ 9,999.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote Keylock switch[Round] Circular Type.φ30.5NA4aAvailable3Stop each positionScrew terminalCE / UL / TUV / CCC / CSA41.43581.9Silver contacts45Middle removed24201NA

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP65