(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø30 selector switch.
Heavy duty type with high reliability, wide variations and excellent environmental resistance.
Silver contact 10 A IP65.
Part Number |
---|
ASN2K2RN-118-NO22401 |
ASN2K10N-NO22401 |
ASN2K11N-NO22401 |
ASN2K20N-NO22401 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Mounting Hole | Illumination | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Terminal shape | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Contact | Notch angle (°C) | Key removal position | Key Number (No) | Lock removing method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,999.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Keylock switch | [Round] Circular Type. | φ30.5 | NA | - | Available | 2 | Stop each position | Screw terminal | CE / UL / TUV / CCC / CSA | 41.4 | 35 | - | Silver contacts | 90 | Fully removed | 22401 | NA | ||
฿ 9,999.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Keylock switch | [Round] Circular Type. | φ30.5 | NA | 1a | Available | 2 | Stop each position | Screw terminal | CE / UL / TUV / CCC / CSA | 41.4 | 35 | 61.9 | Silver contacts | 90 | Fully removed | 22401 | NA | ||
฿ 913.00 ฿ 782.90 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Keylock switch | [Round] Circular Type. | φ30.5 | NA | 1a1b | Available | 2 | Stop each position | Screw terminal | CE / UL / TUV / CCC / CSA | 41.4 | 35 | 61.9 | Silver contacts | 90 | Fully removed | 22401 | NA | ||
฿ 1,007.00 ฿ 862.90 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | Keylock switch | [Round] Circular Type. | φ30.5 | NA | 2a | Available | 2 | Stop each position | Screw terminal | CE / UL / TUV / CCC / CSA | 41.4 | 35 | 61.9 | Silver contacts | 90 | Fully removed | 22401 | NA |
Loading...
Protection function (environmentally resistant) | IP65 |
---|
How can we improve?
How can we improve?