1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 TWN Series Selector Switch Key Operation Type (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø30 TWN Series Selector Switch Key Operation Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 841.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 selector switch.
Heavy duty type with high reliability, wide variations and excellent environmental resistance.
Silver contact 10 A IP65.

 
Part Number
ASN2K11N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Mounting Hole Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Terminal shape Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Contact Notch angle
(°C)
Key removal position Key Number
(No)
Lock removing method

฿ 1,006.67

฿ 881.14

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Same day Keylock switch[Round] Circular Type.φ30.5NA1a1bAvailable2Stop each positionScrew terminalCE / UL / TUV / CCC / CSA41.43561.9Silver contacts90Fully removed0NA

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP65

Please check the type/dimensions/specifications of the part ASN2K11N in the ø30 TWN Series Selector Switch Key Operation Type series.

Products with similar specification

Part Number
ASN21K11N-NO2
ASN21K11N-NO22401
ASN21K11N-NO24201
ASN2K11N-NO1
ASN2K11N-NO2
ASN2K11N-NO22401
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Shape Mounting Hole Illumination Contact configuration (key lock, selector) With key Notch number Suspend/Return Terminal shape Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Contact Notch angle
(°C)
Key removal position Key Number
(No)
Lock removing method

฿ 1,007.00

1 Piece(s) Quote Keylock switch[Round] Circular Type.φ30.5NA1a1bAvailable2[Return] Right returnScrew terminalCE / UL / TUV / CCC / CSA41.43561.9Silver contacts90Fully removed2NA

฿ 9,999.00

1 Piece(s) Quote Keylock switch[Round] Circular Type.φ30.5NA1a1bAvailable2[Return] Right returnScrew terminalCE / UL / TUV / CCC / CSA41.43561.9Silver contacts90Fully removed22401NA

฿ 9,999.00

1 Piece(s) Quote Keylock switch[Round] Circular Type.φ30.5NA1a1bAvailable2[Return] Right returnScrew terminalCE / UL / TUV / CCC / CSA41.43561.9Silver contacts90Fully removed24201NA

฿ 9,999.00

1 Piece(s) Quote Keylock switch[Round] Circular Type.φ30.5NA1a1bAvailable2Stop each positionScrew terminalCE / UL / TUV / CCC / CSA41.43561.9Silver contacts90Fully removed1NA

฿ 1,007.00

1 Piece(s) Quote Keylock switch[Round] Circular Type.φ30.5NA1a1bAvailable2Stop each positionScrew terminalCE / UL / TUV / CCC / CSA41.43561.9Silver contacts90Fully removed2NA

฿ 913.00

1 Piece(s) Quote Keylock switch[Round] Circular Type.φ30.5NA1a1bAvailable2Stop each positionScrew terminalCE / UL / TUV / CCC / CSA41.43561.9Silver contacts90Fully removed22401NA