1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø30 TWN Series Selector Push-Button Switch (ASBN211N-A03B)

SWITCH(SELECTOR ROCKER TOGGLE)

ø30 TWN Series Selector Push-Button Switch (ASBN211N-A03B)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 selector switch.
Heavy duty type with high reliability, wide variations and excellent environmental resistance.
Silver contact 10 A IP65.

 
Part Number
ASBN211N-A03B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Dimension depth
(mm)
Illumination color/button color Operation type

฿ 1,071.67

฿ 918.53

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) 98 Day(s) 1a1b70.4BlackA03

Loading...

  1. 1

Basic Information

Type Selector Shape Circular Type. Mounting Hole φ30.5
Illumination NA With key NA Notch number 2
Suspend/Return Stop each position Terminal shape Screw terminal Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4 Dimension width(mm) 35
Operating part shape Flat Contact Silver Notch angle(°C) 90
Lock removing method NA

Please check the type/dimensions/specifications of the part ASBN211N-A03B in the ø30 TWN Series Selector Push-Button Switch series.

Products with similar specification

Part Number
ASBN211N-A03G
ASBN211N-A03R
ASBN211N-A03Y
ASBN211N-G03G
ASBN211N-G03R
ASBN211N-G03Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipContact configuration (key lock, selector) Dimension depth
(mm)
Illumination color/button color Operation type

฿ 1,072.00

1 Piece(s) Quote 1a1b70.4GreenA03

฿ 1,072.00

1 Piece(s) Quote 1a1b70.4RedA03

฿ 9,999.00

1 Piece(s) Quote 1a1b70.4YellowA03

฿ 9,999.00

1 Piece(s) Quote 1a1b70.4GreenG03

฿ 9,999.00

1 Piece(s) Quote 1a1b70.4RedG03

฿ 9,999.00

1 Piece(s) Quote 1a1b70.4YellowG03