(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø30 illuminated push-button switch.
[Features]
・ Highly reliable and wide variations
・ Heavy duty type with excellent environmental resistance
・ Silver contact 10 A IP65
Part Number |
---|
ABN103B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Push button operation | Button color | Contact Configuration | Terminal shape | Guard included | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Specifications | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Lock removing method | Contact | Shape | Button shape | Contact Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,999.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 3b | Screw terminal | NA | 74.4 | CE / UL / TUV / CCC / CSA | 39 | 41.4 | Material: Resin | Flat Type | Non-illuminated type | Silver | Non-illuminated type | NA | - | - | - | - |
Loading...
Mounting Hole | Ø30 | Shape | Round | Protection function (environmentally resistant) | IP65 |
---|
How can we improve?
How can we improve?