1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø30 TWN Series Push-Button Switch (Part Number)

PUSH-BUTTON SWITCH

ø30 TWN Series Push-Button Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 518.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 illuminated push-button switch.
[Features]
・ Highly reliable and wide variations
・ Heavy duty type with excellent environmental resistance
・ Silver contact 10 A IP65

 
Part Number
AOLN22201DNG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Push button operation Button color Contact Configuration Terminal shape Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Button shape Lamp working voltage
(V)
Contact Material Light Source Type Lock removing method Contact Shape Button shape Contact Material

฿ 9,999.00

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) [Illumination push-button] Illumination push-buttonAlternate[Green] Green1bScrew terminalNA69CE / UL / TUV / CCC / CSA3941.4Material: ResinCuspAC/DC24SilverLEDNA----

Loading...

  1. 1

Basic Information

Mounting Hole Ø30 Shape Round Protection function (environmentally resistant) IP65