1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TE MQS 1473247-1 (Part Number)

CONNECTOR ACCESSORIES

TE MQS 1473247-1
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 98.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessory type = Cover assembly
Strain relief = Yes Connector type = cable-to-device
Cable-to-substrate
Waterproof = Yes Number of positions = 81
Cable exit angle = 90° (right angle)
Color = Black
Material = PBT GF
Operating temperature range = -40 to 120°C
Packaging = bag
Package quantity = 70

Product Specifications

Part NumberMaterialColor
1473247-1PBT resinBlack
Part Number
1473247-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 98.29

฿ 26.01

CONNECTOR ACCESSORIES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Other Material PBT Resin Color Black

Please check the type/dimensions/specifications of the part 1473247-1 in the TE MQS 1473247-1 series.