1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

TE, Rectangular Connector, Nylon, EI Series (171826-7)

CONNECTOR

TE, Rectangular Connector, Nylon, EI Series (171826-7)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

TE, rectangular connector, nylon, EI series. (See manufacturer catalog for details)

 
Part Number
171826-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Pins Applicable pin/contact Allowable Current
(A)
Connection direction Wire connection method Allowable Voltage
(V)
Representative Standard Features Type Specifications Pitch
(mm)
Color Plating PC circuit board thickness Material Housing Center line (pitch)
(mm)
Contact material/finish Housing Material Mounting type Circuits Size
(mm)
Flame Retardancy Mounting method Package Quantity Operating Temperature Range
(°C)
Note

฿ 28.58

CONNECTOR 4 Piece(s) Available 5 Day(s) 107Male3.5AngleSolderAC 250UL / CSAWith mating retentionConnector assemblyWith shroud, PCB mount (horizonal) header type-NaturalTin (PCB terminal connection surface)1.6Brass (terminal base)-2.5Tin plated copperNylon 6/6Through hole (circuit board mounting style)Standard6.7 (height) × 17.5 (length), 7.5 (mating post length), 3.6 (tail length)UL 94V-0Bag/box250-20 to 95Backwall / Post Interruptions: without; no strain relief; no panel mount function; no PCB mount alignment/retention; no cover attachment/removal

Loading...

  1. 1

Basic Information

Connector Shape Square shape D/E/F EI Connector series initials D/E/F
Application For PCB Series EI Number of Rows 1