1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Safety Switch With Solenoid HS5L (Part Number)

SWITCH UNIT

Safety Switch With Solenoid HS5L
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,675.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2 to 4 space-saving integrated contacts.
[Features]
· Compact and slim.
· Compact and with lock strength of 1,400 N.
· Gold-plated contacts deal with micro loads.
· Fully equipped with rear-unlocking button.
· Actuator can be inserted in 8 different ways.

 
Part Number
HS5L-VC7Y4M-G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VDC 24
(A)
Specifications Lamp working voltage
(V)
Locking mechanism Circuit number

฿ 8,313.00

฿ 5,868.15

SWITCH UNIT 1 Piece(s) Quote 1273561.6200 m4-contact type24 V DCSolenoid lockVC

Loading...

  1. 1

Basic Information

Type Safety switch Representative Standard UL / CUL / TUV / CCC / CSA