1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Content, Helawrap (Standard for Metal Detectors) [25 m / Roll] (HWPPMC8)

CABLE TIE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Metal Content, Helawrap (Standard for Metal Detectors) [25 m / Roll]
  • Metal Content, Helawrap (Standard for Metal Detectors) [25 m / Roll]
  • Metal Content, Helawrap (Standard for Metal Detectors) [25 m / Roll]
  • Metal Content, Helawrap (Standard for Metal Detectors) [25 m / Roll]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is a wiring protection material with excellent workability that does not require winding like a spiral wrap
・ Since slit processing is applied, it can be firmly mounted even on curved wiring points, vibrating parts, and movable parts
・ Wiring can be easily branched from the cable branch hole
・ A dedicated tool HAT is included in each volume for each size, so it can be used immediately after opening

 
Part Number
HWPPMC8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBand Diameter - Maximum
(mm)

฿ 4,970.93

CABLE TIE 1 Piece(s) 3 Day(s) 9.0

Loading...

  1. 1

Basic Information

Color Blue Material Polypropylene / Iron-Based Component Product Type Other
Operating Temperature Range(℃) -60~100 Color Blue Material Polypropylene / iron-based component
Operating Temperature Range (Min)(°C) -60 Operating Temperature Range (Max)(°C) 100

Please check the type/dimensions/specifications of the part HWPPMC8 in the Metal Content, Helawrap (Standard for Metal Detectors) [25 m / Roll] series.

Products with similar specification

Part Number
HWPPMC16
HWPPMC20
HWPPMC25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBand Diameter - Maximum
(mm)

฿ 6,425.69

1 Piece(s) 3 Day(s) 16.0

฿ 9,561.85

1 Piece(s) 3 Day(s) 21.0

฿ 11,029.15

1 Piece(s) 3 Day(s) 27.0