1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Tie Detectable By Metal Sensor【100 Pieces Per Package】 (DKSA-100-100)

CABLE ACCESSARY CABLE TIE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Special cable tie that can be detected by a metal detector.
[Features]
· Cable tie manufactured by mixing special material into nylon so that it can be detected by a metal detector.
· Standard color is blue making it easily distinguishable from a normal type cable tie, preventing them being mixed up.
· Easy-to-use range of sizes available.

Part Number
DKSA-100-100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Band Diameter
(mm)

฿ 680.23

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

8 Day(s) 2.510020.5

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Blue

Please check the type/dimensions/specifications of the part DKSA-100-100 in the Cable Tie Detectable By Metal Sensor series.

Products with similar specification

Part Number
DKSA-200-100
DKSA-300-100
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Band Diameter
(mm)

฿ 1,506.63

1 Pack(s)

100 Pieces Per Package

8 Day(s) 4.820049.5

฿ 2,109.71

1 Pack(s)

100 Pieces Per Package

5 Day(s) 4.830081