1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shrink-kon Heat Shrink Tube, HSB Enclosure Type (Color)

HEAT-SHRINKABLE TUBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 530.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Handy enclosure type heat shrink tube suitable for small quantity applications, shrink ratio 2: 1.
· 9 color variations.

 
Part Number
HSB93-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 530.58

HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Internal diameter (before contraction)(mm) 2.4 Wall Thickness (after shrinking)(mm) 0.5 Tube Length(mm) 11,500
Color Transparency Shrinkage Rate 2:1 to Less Than 3:1 Flame Retardant NA
Material Polyolefin Adhesive NA

Please check the type/dimensions/specifications of the part HSB93-C in the Shrink-kon Heat Shrink Tube, HSB Enclosure Type (Color) series.