Solid State Contactor For Heater G3PE (Three-Phase)

Brand :
OMRON

Caution

    Product Description

    · Compact, slim type with integrated heat sink.
    · Solid state contactor for three-phase heater.
    · Allows DIN rail mounting, helping to reduce installation work. (DIN rail mounting type)
    [Features]
    · Surge pass function improves surge dielectric strength of the output circuit. (In manufacturer's test conditions)
    · Slim design with three-phase integrated construction.
    · Available as DIN rail mounting type or screw mounting type.
    · DIN rail mounting type allows DIN rail mounting as standard. (Compatible DIN rail: TR35-15Fe (IEC60715))
    · UL, CSA and EN standard compliant (TÜV certified).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat