1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Fan 11925SA [Former 4710SB]

DC Fan 11925SA [Former 4710SB]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,036.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·By rotating the fan (blade) with a motor driven by DC voltage, the heat generated inside home appliances and office equipment is discharged to the outside and the inside is cooled

 
Part Number
11925SA-12N-AAD-0
11925SA-24N-AAD-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Rated current (50 Hz / 60 Hz)
(A)
Rated input (50 Hz / 60 Hz)
(W)

฿ 1,036.05

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) DC12V0.242.88

฿ 1,036.05

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) DC24V0.112.64

Loading...

  1. 1

Basic Information

Type DC Fan Size Other Thickness 25mm
Maximum air flow (DC input voltage)(m3/min) 2.58 Volume (DC input voltage)(dB) 37 Maximum static pressure (DC input voltage)(Pa) 48
Motor protection Automatic return system, reverse connection protection Allowable ambient temperature range (Operating)(°C) -10 to +70 Casing Material Plastic (black) UL94V-0
Impeller material Plastic (black) UL94V-0 Bearing Material Ball bearings Lead Wire UL3385 AWG26 +: red, -: black
Expected life(h) 40,000 Casing Rib Signal output None