(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses a propeller fan powered by a DC motor to discharge hot air, helping cool the inside of household electrical appliances, office machinery, etc.
Employs ball bearings or sleeve bearings made by MinebeaMitsumi.
Type | DC Fan | Input Voltage | DC24V | Size | 92x92 |
---|---|---|---|---|---|
Thickness | Other | Maximum air flow (DC input voltage)(m3/min) | 2.6 | Volume (DC input voltage)(dB) | 56 |
Maximum static pressure (DC input voltage)(Pa) | 225 | Rated current (50 Hz / 60 Hz)(A) | 0.35 | Rated input (50 Hz / 60 Hz)(W) | 8.4 |
Motor protection | Automatic return system, reverse connection protection | Allowable ambient temperature range (Operating)(°C) | -10 to +70 | Casing Material | Plastic (black) UL94V-0 |
Impeller material | Plastic (black) UL94V-0 | Bearing Material | Ball bearings | Lead Wire | UL3385 AWG24 +: Red -: Black |
Expected life(h) | 40,000 | Casing | Rib | Signal output | Lock signal |
Please check the type/dimensions/specifications of the part 09232VA-24Q-ALS-0 in the DC Fan 09232VA [Former 3612VL] series.
How can we improve?
How can we improve?