1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Fan 09225SA (Previously 3610VL) (09225SA-24N-AA-D0)

HEAT MEASURES FAN

DC Fan 09225SA (Previously 3610VL) (09225SA-24N-AA-D0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a propeller fan powered by a DC motor to discharge hot air, helping cool the inside of household electrical appliances, office machinery, etc.
Employs ball bearings or sleeve bearings made by MinebeaMitsumi.

 
Part Number
09225SA-24N-AA-D0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Rated current (50 Hz / 60 Hz)
(A)
Casing

฿ 863.37

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) DC24V0.08Rib

Loading...

  1. 1

Basic Information

Type DC Fan Size 92x92 Thickness 25mm
Maximum air flow (DC input voltage)(m3/min) 1.45 Volume (DC input voltage)(dB) 32 Maximum static pressure (DC input voltage)(Pa) 45
Rated input (50 Hz / 60 Hz)(W) 1.92 Motor protection Automatic return system, reverse connection protection Allowable ambient temperature range (Operating)(°C) -10 to +70
Casing Material Plastic (black) UL94V-0 Impeller material Plastic (black) UL94V-0 Bearing Material Ball bearings
Lead Wire UL3385 AWG26 +: red, -: black Expected life(h) 40,000 Signal output None

Please check the type/dimensions/specifications of the part 09225SA-24N-AA-D0 in the DC Fan 09225SA (Previously 3610VL) series.

Products with similar specification

Part Number
09225SA-12N-AA-D0
09225SA-24N-EA-D0
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInput Voltage Rated current (50 Hz / 60 Hz)
(A)
Casing

฿ 863.37

1 Piece(s) 5 Day(s) DC12V0.16Rib

฿ 918.49

1 Piece(s) 5 Day(s) DC24V0.08Flange