1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DC Fan 08025SA

DC Fan 08025SA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 848.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By rotating the fan by a direct current powered motor, it discharges heat generated inside of household electrical appliances, office equipment, etc., cools the inside.
MinebeaMitsumi's ball bearing or sleeve bearing is used for the bearing.

 
Part Number
08025SA-12R-AA-D0
08025SA-12R-AT-D0
08025SA-24N-AA-D0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Rated current (50 Hz / 60 Hz)
(A)
Rated input (50 Hz / 60 Hz)
(W)
Allowable ambient temperature range (Operating)
(°C)
Signal output

฿ 918.49

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) DC12V1.742820.323.84-10 to +60None

฿ 918.49

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) DC12V1.742820.323.84-10 to +60Rotation signal

฿ 848.02

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) DC24V1.173037.50.081.92-10 to +70None

Loading...

  1. 1

Basic Information

Type DC Fan Size 80x80 Thickness 25mm
Motor protection Automatic return system, reverse connection protection Casing Material Plastic (black) UL94V-0 Impeller material Plastic (black) UL94V-0
Bearing Material Ball bearings Lead Wire UL3385 AWG26 +: red, -: black Expected life(h) 40,000
Casing Rib