1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Fan 06025SA (Part Number)

DC Fan 06025SA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 761.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By rotating the fan by a direct current powered motor, it discharges heat generated inside of household electrical appliances, office equipment, etc., cools the inside.
MinebeaMitsumi's ball bearing or sleeve bearing is used for the bearing.

 
Part Number
06025SA-12M-AA-D0
06025SA-12M-AT-D0
06025SA-24M-AA-D0
06025SA-24M-EA-D0
06025SA-24N-AA-D0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Rated current (50 Hz / 60 Hz)
(A)
Rated input (50 Hz / 60 Hz)
(W)
Casing Signal output

฿ 920.93

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) DC12V0.5627.5460.11.2RibNone

฿ 863.37

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) DC12V0.5627.5460.11.2RibRotation signal

฿ 848.02

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) DC24V0.5627.5460.061.44RibNone

฿ 918.49

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) DC24V0.5627.5460.061.44FlangeNone

฿ 761.16

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) DC24V0.6633630.081.92RibNone

Loading...

  1. 1

Basic Information

Type DC Fan Size 60x60 Thickness 25mm
Motor protection Automatic return system, reverse connection protection Allowable ambient temperature range (Operating)(°C) -10 to +70 Casing Material Plastic (black) UL94V-0
Impeller material Plastic (black) UL94V-0 Bearing Material Ball bearings Lead Wire UL3385 AWG26 +: red, -: black
Expected life(h) 40,000