1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Fan 06025MA (Part Number)

HEAT MEASURES FAN

DC Fan 06025MA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 848.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a propeller fan powered by a DC motor to discharge hot air, helping cool the inside of household electrical appliances, office machinery, etc.
Employs ball bearings or sleeve bearings made by MinebeaMitsumi.

 
Part Number
06025MA-24R-AT-00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 848.02

HEAT MEASURES FAN 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type DC Fan Input Voltage DC24V Size 60x60
Thickness 25mm Maximum air flow (DC input voltage)(m3/min) 1.05 Volume (DC input voltage)(dB) 50
Maximum static pressure (DC input voltage)(Pa) 143 Rated current (50 Hz / 60 Hz)(A) 0.26 Rated input (50 Hz / 60 Hz)(W) 6.24
Motor protection Automatic return system, reverse connection protection Allowable ambient temperature range (Operating)(°C) -10 to +60 Casing Material Plastic (black) UL94V-0
Impeller material Plastic (black) UL94V-0 Bearing Material Ball bearings Lead Wire UL1007 AWG24 +: red, -: black
Casing Rib Signal output Rotation signal

Please check the type/dimensions/specifications of the part 06025MA-24R-AT-00 in the DC Fan 06025MA series.