1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Fan 04028DA

HEAT MEASURES FAN

DC Fan 04028DA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,139.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a propeller fan powered by a DC motor to discharge hot air, helping cool the inside of household electrical appliances, office machinery, etc.
Employs ball bearings or sleeve bearings made by MinebeaMitsumi.

 
Part Number
04028DA-12P-ALF-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,139.65

HEAT MEASURES FAN 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type DC Fan Input Voltage DC12V Size 40x40
Thickness Other Maximum air flow (DC input voltage)(m3/min) 0.37 Maximum static pressure (DC input voltage)(Pa) 230
Rated current (50 Hz / 60 Hz)(A) 0.18 Rated input (50 Hz / 60 Hz)(W) 2.16 Motor protection Automatic return system, reverse connection protection
Allowable ambient temperature range (Operating)(°C) -10 to +70 Casing Material Plastic (black) UL94V-0 Impeller material Plastic (black) UL94V-0
Bearing Material Ball bearings Lead Wire UL10368 AWG26 +: Red -: Black Expected life(h) 70,000
Casing Rib Signal output Lock signal

Please check the type/dimensions/specifications of the part 04028DA-12P-ALF-0 in the DC Fan 04028DA series.