1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Fan 04010KA (Previously 1604KL) (04010KA-05M-AT-00)

HEAT MEASURES FAN

DC Fan 04010KA (Previously 1604KL) (04010KA-05M-AT-00)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a propeller fan powered by a DC motor to discharge hot air, helping cool the inside of household electrical appliances, office machinery, etc.
Employs ball bearings or sleeve bearings made by MinebeaMitsumi.

 
Part Number
04010KA-05M-AT-00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Voltage Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Rated current (50 Hz / 60 Hz)
(A)
Rated input (50 Hz / 60 Hz)
(W)
Signal output

฿ 863.37

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) DC5V0.1525340.120.6Rotation signal

Loading...

  1. 1

Basic Information

Type DC Fan Size 40x40 Thickness 10mm
Motor protection Automatic return system, reverse connection protection Allowable ambient temperature range (Operating)(°C) -10 to +70 Casing Material Plastic (black) UL94V-0
Impeller material Plastic (black) UL94V-0 Bearing Material Ball bearings Lead Wire UL1061 AWG26 +: red, -: black
Expected life(h) 60,000 Casing Rib

Please check the type/dimensions/specifications of the part 04010KA-05M-AT-00 in the DC Fan 04010KA (Previously 1604KL) series.

Products with similar specification

Part Number
04010KA-05L-AA-00
04010KA-12M-AT-00
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInput Voltage Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Rated current (50 Hz / 60 Hz)
(A)
Rated input (50 Hz / 60 Hz)
(W)
Signal output

฿ 805.81

1 Piece(s) 5 Day(s) DC5V0.1222240.0750.375None

฿ 863.37

1 Piece(s) 5 Day(s) DC12V0.1525340.0730.876Rotation signal