1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fuse Holder F-3321-N

FUSE HOLDER

Fuse Holder F-3321-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 456.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.

Product Description

[Features]A direct mount type soldering terminal fuse holder that can also be used as a plug-in terminal (type 187, t0.5).

 
Part Number
F-3321-N-1P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 456.74

FUSE HOLDER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Compatible Size φ 6.4 × 30 mm/6.35 × 30 mm/6.35 × 31.8 mm Mounting Type Direct Attachment Rated Voltage(V) 250
Insulation Resistance(V) DC500 Number of Poles(P) 1 Main insulation material (Main body) Phenolic resin (UL94V-0)
Main Body Color Black Insulation Resistance 100 MΩ or more

Please check the type/dimensions/specifications of the part F-3321-N-1P in the Fuse Holder F-3321-N series.