1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Connector Housing/Contact, Multi-Interlock Mark II Series

Connector Housing/Contact, Multi-Interlock Mark II Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 18.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
·TE Connectivity series II multi-interlock connector (MIC) plug type housing
·Series II multi-interlock connector (MIC) plug-type free hanging discrete wire connector, made of nylon 66, for a wide range of low-level and power supply circuit applications
·Has positive lock, polarity, high vibration resistance and impact resistance
·Compatible with snap-in receptacle contacts (Representative product number: 680-5081)
·Equipped with a double lock plate to help load and hold contacts and prevent half-finished installation (Representative product number: 719-9012)
·TE Connectivity, MIC (multi-interlock connector) series I tab and receptacle contact (170459-4)
·Tab and receptacle crimp contact products for Series I MIC (multi-interlock connector) connectors (170459-4)

 
Part Number
170459-4
172497-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Pins Applicable pin/contact Connection direction Type Pitch
(mm)
Series Housing Material Length
(mm)
Width
(mm)
Depth
(mm)
Applicable pins/contacts Connection orientation Specification 1

฿ 20.53

CONNECTOR 8 Piece(s) Available 5 Day(s) 10-Male-Contact-MIC------Combined use: multi-interlock connector

฿ 62.75

CONNECTOR 4 Piece(s) 3 Day(s) 1011MaleStraightHousing-Multi-Interlock Mark IINylon35-24--Number of rows: 2; for use with: cable-to-cable multi-interlock connector

Loading...

  1. 1

Basic Information

Connector Shape Square shape M/N/O Other