TE Connectivity Wire Splice Connector, Insulated

Brand :
TE Connectivity
Caution
Product Description
·Cable size = 22 -> 20 AWG
·Overall length = 7.4 mm
·Diameter = 5.7 mm
·Insulation = yes
·Heat insulating material = Nylon 66
・ Shroud/Unshroud = Shroud
・ Contact material = brass
・ Contact plating = tin
Spark Suppression Contact, TE Connectivity
Product Specifications
| Part Number | Type | Material |
|---|---|---|
| 170284-1 | Others | Brass |