1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TE Connectivity, Crimp Terminal Cover, 1-170823-5 Receptacle

CONNECTOR ACCESSORIES

TE Connectivity, Crimp Terminal Cover, 1-170823-5 Receptacle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Connector type = Receptacle
·Length = 24 mm
·Color = Natural

TE Connectivity FASTON 250 Crimp Terminal Insulating Boots Insulating boots for FASTON 250 Crimp Terminal. These FASTON 250 insulation boots are made of semi-transparent plastic and are available in straight and flag styles.

 
Part Number
1-170823-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3.87

CONNECTOR ACCESSORIES 56 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other