(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Type = wire seal
·Connector type = Superseal
·Series = Superseal 1.5
·Material = Silicone rubber
·Color = yellow
TE Connectivity Superseal Series 1.5 Single-Wire Seal. Superseal Series 1.5 Single-Wire Seal Made Of Silicone Rubber. These single-wire seals are crimped at the same time as a contact.
Part Number | Color | Type | Material | Type | Connector Type | Series |
---|---|---|---|---|---|---|
281934-2 | Yellow | Others | Silicone rubber | Wire seal | Superseal | Superseal 1.5 |
Type | Other | Color | Yellow | Material | Silicone rubber |
---|
Please check the type/dimensions/specifications of the part 281934-2 in the TE Connectivity 281934-2 Connector Seal, Superseal, Yellow series.
How can we improve?
How can we improve?